IESNA:LM-63-2002
[TEST]P1645557
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6B-827-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 189W 80CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (96) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.58A 189.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23729.2
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 189.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3830.2 3584.2 3421.9 3296.4 3115.7 3037.1 3159.2 3405.2 3749.9 4153.1 4620.0 5118.6 5629.0 6196.3 6728.4 
7372.6 7832.8 8209.2 8498.7 8617.5 8579.0 8247.7 7272.2 6731.7 6423.8 6015.5 5187.3 3766.6 2483.2 1549.5 1029.1 
619.1 282.8 167.3 66.9 0.0 0.0 
3830.2 3564.1 3411.9 3283.0 3105.7 3037.1 3167.6 3413.5 3759.9 4159.8 4640.1 5143.7 5647.4 6181.2 6750.1 
7365.9 7879.6 8252.8 8557.3 8681.1 8664.4 8341.4 7429.5 6848.8 6561.0 6154.4 5316.1 3888.8 2566.9 1608.0 1069.2 
652.6 321.3 184.1 78.6 0.0 0.0 
3830.2 3587.6 3418.6 3308.1 3152.5 3057.1 3150.8 3370.0 3664.5 4039.4 4494.5 4976.4 5480.1 6020.6 6579.4 
7161.8 7747.4 8266.1 8746.4 9064.3 9183.1 9171.4 8768.1 7978.3 7539.9 7130.0 6306.7 4830.8 3105.7 1939.4 
1290.1 821.6 453.5 301.2 127.2 0.0 0.0 
3830.2 3599.3 3453.7 3353.3 3212.7 3114.0 3147.5 3301.4 3559.1 3872.0 4251.9 4708.7 5173.9 5667.5 6189.6 
6740.1 7354.2 8015.1 8672.8 9240.0 9676.7 9954.5 10028.1 9946.1 9721.9 9290.2 8609.2 7314.0 4750.5 2832.9 
1651.6 1049.2 599.0 297.8 112.1 0.0 0.0 
3830.2 3629.4 3485.5 3393.5 3299.8 3209.4 3186.0 3262.9 3426.9 3669.6 3977.5 4330.5 4710.4 5148.8 5630.7 
6114.3 6679.8 7327.4 8057.0 8831.7 9481.0 10011.4 10426.4 10766.1 11092.4 11393.5 11540.8 11010.4 8953.9 5291.0 
2448.0 1084.3 577.3 246.0 90.4 1.7 0.0 
3830.2 3672.9 3540.7 3455.4 3401.8 3344.9 3314.8 3343.3 3425.3 3577.5 3786.7 4017.6 4278.6 4591.6 4978.1 
5347.9 5803.0 6365.3 7014.5 7790.9 8580.7 9327.0 10029.8 10699.1 11512.4 12469.5 13523.7 14373.7 14007.3 11087.3 
6000.5 2344.3 816.6 396.6 128.8 3.3 0.0 
3830.2 3711.4 3599.3 3532.4 3503.9 3498.9 3505.6 3530.7 3579.2 3662.9 3801.8 3980.8 4131.4 4272.0 4482.8 
4779.0 5125.3 5557.1 6141.0 6867.3 7735.7 8632.6 9604.8 10575.3 11591.0 12867.7 14318.5 15812.8 16438.6 14832.2 
11274.7 6581.1 2320.9 835.0 314.6 28.4 0.0 
3830.2 3713.1 3604.3 3539.0 3512.3 3512.3 3525.7 3552.4 3599.3 3682.9 3825.2 4000.9 4143.1 4268.6 4469.4 
4755.5 5073.5 5505.2 6087.5 6788.6 7680.5 8600.8 9551.2 10580.3 11591.0 12862.7 14303.4 15819.4 16458.7 14887.4 
11452.1 7039.6 2428.0 856.7 329.6 30.1 0.0 
3830.2 3733.1 3661.2 3619.4 3617.7 3644.5 3694.7 3748.2 3816.8 3905.5 4064.5 4233.5 4307.1 4389.1 4563.1 
4789.0 5081.8 5510.2 6090.8 6800.3 7635.3 8590.8 9603.1 10638.9 11696.4 12904.5 14219.8 15319.1 15488.1 13933.6 
11167.7 7079.8 2864.7 727.9 316.3 43.5 0.0 
3830.2 3781.7 3756.6 3763.3 3806.8 3873.7 3942.3 4017.6 4099.6 4213.4 4365.7 4459.4 4504.5 4594.9 4742.2 
4971.4 5254.2 5754.5 6361.9 7099.8 8070.4 9101.1 10205.5 11405.3 12698.7 14085.9 15320.8 16098.9 15613.6 13721.1 
10756.0 5615.6 1783.7 652.6 284.5 78.6 0.0 
3830.2 3828.5 3850.3 3907.2 4007.6 4136.4 4263.6 4400.8 4546.4 4703.7 4889.4 4988.1 5088.5 5232.4 5434.9 
5717.7 6095.9 6561.0 7123.3 7765.8 8463.6 9243.3 10031.5 10986.9 11957.5 12906.2 13533.7 13567.2 12074.6 9921.0 
6912.4 2894.8 913.6 389.9 143.9 43.5 0.0 
3830.2 3858.6 3900.5 3979.1 4108.0 4255.2 4402.5 4551.4 4695.3 4857.6 5023.3 5090.2 5145.4 5222.4 5312.8 
5441.6 5627.3 5861.6 6162.8 6525.9 6942.6 7387.7 7879.6 8500.4 9149.6 9701.8 9932.8 9676.7 8266.1 6661.4 
4636.7 1994.6 667.6 334.7 164.0 60.2 0.0 
3830.2 3848.6 3905.5 4000.9 4136.4 4282.0 4424.2 4549.7 4656.8 4762.2 4852.6 4852.6 4810.8 4773.9 4717.1 
4666.9 4646.8 4631.7 4608.3 4571.5 4524.6 4471.1 4462.7 4563.1 4752.2 4896.1 4777.3 4220.1 3100.6 2195.4 
1378.8 707.8 410.0 237.6 135.5 53.5 0.0 
3830.2 3898.8 3974.1 4064.5 4179.9 4273.6 4333.9 4359.0 4327.2 4233.5 4076.2 3808.4 3433.6 2980.2 2433.0 
1956.1 1542.8 1275.1 1141.2 1081.0 1049.2 1027.4 997.3 975.5 993.9 1009.0 972.2 900.2 776.4 644.2 537.1 420.0 302.9 192.4 
105.4 33.5 0.0 
3830.2 3937.3 4005.9 4062.8 4109.6 4111.3 4034.3 3857.0 3560.8 3182.6 2739.2 2225.5 1762.0 1480.9 1347.0 1286.8 
1251.6 1234.9 1231.6 1231.6 1228.2 1214.8 1186.4 1144.5 1104.4 1086.0 1047.5 962.2 826.6 657.6 523.7 413.3 291.2 174.0 103.7 26.8 
0.0 
3830.2 3954.0 4005.9 4015.9 3979.1 3841.9 3555.8 3182.6 2749.2 2257.3 1845.7 1626.5 1536.1 1494.3 1459.1 1435.7 1432.4 
1444.1 1472.5 1504.3 1536.1 1557.8 1564.5 1537.8 1482.6 1402.2 1285.1 1152.9 992.3 778.1 562.2 374.8 249.3 167.3 87.0 16.7 0.0 
3830.2 3970.8 3992.5 3942.3 3785.0 3478.8 3072.2 2622.1 2168.6 1854.0 1738.6 1690.0 1643.2 1598.0 1559.5 1532.7 
1531.1 1569.6 1599.7 1586.3 1586.3 1588.0 1544.5 1455.8 1372.1 1298.5 1208.1 1092.7 957.1 806.5 615.8 426.7 299.5 189.1 82.0 11.7 
0.0 
3830.2 3955.7 3952.4 3841.9 3572.5 3172.6 2737.5 2294.1 1961.1 1867.4 1842.3 1803.8 1741.9 1666.6 1608.0 1572.9 
1502.6 1405.6 1395.5 1365.4 1301.8 1305.2 1313.5 1330.3 1342.0 1330.3 1305.2 1265.0 1203.1 1096.0 855.1 655.9 461.8 272.7 113.8 6.7 
0.0 
3830.2 3950.7 3923.9 3764.9 3405.2 2980.2 2506.6 2115.1 1972.8 1964.5 1951.1 1909.2 1839.0 1748.6 1656.6 1469.2 
1342.0 1258.3 1142.9 1117.8 1112.7 1129.5 1166.3 1193.1 1179.7 1149.6 1111.1 1060.9 995.6 913.6 758.0 632.5 505.3 314.6 133.9 6.7 
0.0 
3830.2 3950.7 3913.9 3694.7 3304.8 2839.6 2384.5 2073.2 2034.7 2054.8 2053.1 2016.3 1944.4 1844.0 1613.1 1408.9 
1260.0 1089.3 1027.4 999.0 992.3 999.0 1009.0 997.3 940.4 908.6 881.8 845.0 786.5 719.5 620.8 520.4 408.3 282.8 127.2 5.0 
0.0 
3830.2 3917.2 3870.4 3664.5 3224.5 2766.0 2315.9 2061.5 2061.5 2095.0 2105.0 2076.6 2018.0 1892.5 1611.4 1383.8 
1173.0 1050.8 1010.7 1017.4 1087.6 1104.4 1000.6 999.0 913.6 901.9 856.7 814.9 764.7 657.6 555.5 445.1 329.6 227.6 93.7 5.0 
0.0 
3830.2 3900.5 3858.6 3646.1 3224.5 2766.0 2315.9 2059.8 2064.9 2100.0 2110.0 2088.3 2031.4 1887.5 1616.4 1373.8 
1171.3 1047.5 1010.7 1029.1 1126.1 1136.2 1002.3 1010.7 917.0 917.0 858.4 808.2 749.6 635.9 535.5 433.4 309.6 192.4 88.7 5.0 
0.0 
